text.skipToContent text.skipToNavigation

TPS65300EVM

TPS65300 Evaluation Module

$79.00

Features

  • Input VIN range 5.6V to 40V, with transients up to 45V
    • 5.3V output Switch mode regulator with integrated high side switch.
    • Switch mode frequency range 2MHz to 3MHz, allowing External clock input for synchronization
  • Linear Regulator, 5V output with up to 200mA output
  • Linear Regulator controller for a 3.3V output
  • Linear Regulator controller for a 1.2V output
  • ± 1.5% accuracy of reference voltage for Linear Regulators
  • High voltage tolerant IGN_EN input and Logic Level Enable Input (EN)with Soft Start
  • Programmable power on Reset delay
  • Reset function filter timer for fast negative transients
  • Internal loop compensation
  • Voltage supervisor for VREG, 3.3V, 1.2V


  • Applications
  • Qualified for Automotive Applications
  • Power supply for microcontrollers and DSP’s
  • Texas Instruments  TPS65300EVM

    The Texas Instruments TPS65300EVM evaluation module (EVM) helps designers evaluate the operation and performance of the TPS65300 3MHz Switching Frequency Step-Down Regulator and Triple Linear Regulators.