TPS65320C-EVM

text.skipToContent text.skipToNavigation

TPS65320C-EVM

36V Step-Down Converter with EcoMode™ and LDO Regulator Evaluation Module

$49.00

Features

 

  • High VIN Buck Converter
  • Input Voltage Range: 3.6V to 36V
  • Adjustable Buck Converter 3.2A
  • Adjustable Switching Frequency 100kHz to 2.5MHz
  • Adjustable Linear Regulator, 280mA

 

Texas Instruments  TPS65320C-EVM

The Texas Instruments TPS65320C-EVM evaluation module (EVM) helps designers evaluate the operation and performance of the TPS65320C-Q1, a switch-mode DC to DC step-down converter with an integrated low-dropout voltage regulator (LDO).