Features for the TPS65320C-EVM
- High VIN Buck Converter
- Input Voltage Range: 3.6V to 36V
- Adjustable Buck Converter 3.2A
- Adjustable Switching Frequency 100kHz to 2.5MHz
- Adjustable Linear Regulator, 280mA
Description for the TPS65320C-EVM
The Texas Instruments TPS65320C-EVM evaluation module (EVM) helps designers evaluate the operation and performance of the TPS65320C-Q1, a switch-mode DC to DC step-down converter with an integrated low-dropout voltage regulator (LDO).