Features for the TPS65321EVM
- High VIN Buck Converter
- Input Voltage Range: 3.6V to 36V
- Adjustable Buck Converter 3.2A
- Adjustable Switching Frequency 100kHz to 2.5MHz
- Adjustable Linear Regulator, 250mA
Description for the TPS65321EVM
The Texas Instruments TPS65321EVM evaluation module (EVM) helps designers evaluate the operation and performance of the TPS65321 Switch Mode Power Supply – Multiple-output voltage regulator.