TPS65400EVM-678

text.skipToContent text.skipToNavigation

TPS65400EVM-678

TPS65400EVM Evaluation Module

Features

  • Wide Input Voltage Range 4.5V to 18V and Integrated Dual Buck Converter, Maximum Continuous Current 4A (Buck1 )/2A (Buck2)
  • Adjustable Switching frequency 200KHz-2.2MHz and have External Clock Synchronization
  • PMBus/I2C interface for dynamic voltage scaling, phase shift, power sequence

Texas Instruments  TPS65400EVM-678

The TPS65400EVM-678 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS65400. The max DC output current of this EVM is 4A,4A, 2A and 2A. The EVM contains input and output connectors as well as control jumpers to ease evaluation of device features. It also has EN1, EN2 and EN_SW jumps to enable and disable buck and power switch.