Packaging information
Package | Pins HTSSOP (PWP) | 20 |
Operating temperature range (°C) -40 to 125 |
Package qty | Carrier 70 | TUBE |
Features for the TPS65581
- Advanced D-CAP2 Control Mode
- Fast Transient Response
- No External Parts Required
For Loop Compensation - Compatible with Ceramic Output
Capacitors
- Wide Input Voltage Range :
4.5 V to 18 V - Output Voltage Range :
0.76 V to 7 V - Highly Efficient Integrated FETs
Optimized for Low Duty Cycle
Applications- 160 mΩ (High Side) and 130 mΩ
(Low Side) for 2.5A - 250mΩ (High Side) and 230mΩ
(Low Side) for 1.5A
- 160 mΩ (High Side) and 130 mΩ
- High Initial Reference Accuracy
- Low-Side RDS(on) Loss-Less
Current Sensing - Fixed 1.2 ms Soft Start
- Non-Sinking Pre-Biased Soft
Start - 700 kHz Switching Frequency
- Cycle-by-Cycle Over-Current
Limiting Control - OCL, OVP, UVP, UVLO, TSD
Protections - Hiccup Timer for Over Load
Protection - PowerGood
- Adaptive Gate Drivers with Integrated
Boost PMOS Switch - OCP Constant Due To Thermally Compensated
RDS(on) with 4000ppm/℃ - 20-Pin HTSSOP
- Auto-Skip Eco-mode for High Efficiency at
Light Load
Description for the TPS65581
The TPS65581 is a triple, advanced D-CAP2™ mode synchronous buck converter. The TPS65581 enables system designers to complete the suite of various end equipment’s power bus regulators with a cost effective, low component count, and low standby current solution. The main control loops of the TPS65581 uses the advanced D-CAP2™ mode control which provides a fast transient response with no external compensation components. Advanced D-CAP2™ mode control supports seamless transition between PWM mode at higher load conditions and Eco-mode™ allows the TPS65581 to maintain high efficiency during light load conditions. The device is able to adapt to both low equivalent series resistance (ESR) output capacitors such as POSCAP or SP-CAP, and ultra-low ESR, ceramic capacitors. The device provides convenient and efficient operation with input voltages from 4.5V to 18V.
The TPS65581 is available in 4.4mm × 6.5mm 20 pin TSSOP (PWP) package, and is specified from 40°C to 85°C ambient temperature range.