Packaging information
Package | Pins WSON (DPD) | 12 |
Operating temperature range (°C) -40 to 85 |
Package qty | Carrier 3,000 | LARGE T&R |
Features for the TPS65631
- 2.9–V to 4.5–V Input Voltage Range
- Fixed 4.6–V Positive Output Voltage
- 0.5% VPOS Accuracy from 25°C to 85°C
- Separate VPOS Output Sense Pin
- Negative Output Voltage Digitally Programmable from
–1.4 V to –4.4 V (–4 V Default) - Output Currents up to 250 mA Supported
- Excellent Line Transient Regulation
- Short-Circuit Protection
- Thermal Shutdown
- Available in 3.00–mm × 3.00–mm, 12–Pin QFN Package
Description for the TPS65631
The TPS65631 is designed to drive AMOLED (Active Matrix Organic Light Emitting Diode) displays requiring positive and negative supply rails. The device integrates a boost converter for VPOS and an inverting buck boost converter for VNEG and is suitable for battery-operated products. The digital control pin (CTRL) allows programming the negative output voltage in digital steps. The TPS65631 uses a novel technology enabling excellent line transient performance.
For all available packages, see the orderable addendum at the end of the data sheet