Packaging information
Package | Pins WQFN (RTE) | 16 |
Operating temperature range (°C) -40 to 85 |
Package qty | Carrier 3,000 | LARGE T&R |
Features for the TPS65632A
- 2.9V to 4.5V Input Voltage Range
- Fixed 4.6V VPOS Output Voltage
- 0.5% Accuracy VPOS at 25°C to Approximately 85ºC
- External Output Sense Pin for VPOS
- Excellent Line Transient Regulation
- Digitally Programmable VNEG, 1.4V to 5.4V
- - 4V Default Value for VNEG
- TPS65632 Selectable AVDD, 5.8V and 7.7V TPS65632A Fixed AVDD 7.7V
- 300mA Output Current for VPOS and VNEG
- Short Circuit Protection
- Thermal Shutdown
- 3 x 3mm 16 pin QFN package
Description for the TPS65632A
The TPS65632A is designed to drive AMOLED displays (Active Matrix Organic Light Emitting Diode) requiring three supply rails, VPOS, VNEG and AVDD. The device integrates a boost converter for VPOS, an inverting buck boost converter for VNEG and a boost converter for AVDD which are suitable for battery operated products. The digital control pin (CTRL) allows programming the negative output voltage in digital steps. The TPS65632A uses a novel technology enabling excellent line and load regulation.