16-pin (RTE) package image

TPS65632RTET ACTIVE

Triple-Output AMOLED Display Power Supply

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS65632RTER ACTIVE custom-reels CUSTOM Custom reel may be available
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
Package | Pins WQFN (RTE) | 16
Operating temperature range (°C) -40 to 85
Package qty | Carrier 250 | SMALL T&R

Features for the TPS65632

  • 2.9-V to 4.5-V Input Voltage Range
  • Boost Converter 1 (VPOS)
    • 4.6-V Output Voltage
    • 0.5% Accuracy (25°C to 85°C )
    • Dedicated Output Sense Pin
    • 300-mA Output Current
  • Inverting Buck-Boost Converter (VNEG)
    • –1.5-V to –5.4-V Programmable Output
      Voltage
    • –4-V Default Output Voltage
    • 300-mA Output Current
  • Boost Converter 2 (AVDD)
    • 5.8-V or 7.7-V Output Voltage
    • 30-mA Output Current
  • Excellent Line Transient Regulation
  • Short-Circuit Protection
  • Thermal Shutdown
  • 3-mm × 3-mm, 16-Pin WQFN Package

Description for the TPS65632

The TPS65632 is designed to drive AMOLED displays (Active Matrix Organic Light Emitting Diode) requiring three supply rails, VPOS, VNEG and AVDD. The device integrates a boost converter for VPOS, an inverting buck-boost converter for VNEG, and a boost converter for AVDD, all of which are suitable for battery operated products. The digital control pin (CTRL) allows programming the negative output voltage in digital steps. The TPS65632 uses a novel technology enabling excellent line and load regulation.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS65632RTER ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more