32-pin (RSN) package image

TPS65680RSNT ACTIVE

2-Input, 18-Channel Configurable Level Shifter with OCP for GOA/GIP Displays

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS65680RSNR ACTIVE custom-reels CUSTOM Custom reel may be available
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
Package | Pins WQFN (RSN) | 32
Operating temperature range (°C) -40 to 85
Package qty | Carrier 250 | SMALL T&R

Features for the TPS65680

  • Programmable Output Pattern
    • Same Hardware can Support Different Displays
    • Ideal for Nonstandard / Small-Volume Applications
    • Pattern Changes During Development are Easy to Implement
  • Simple 2-Wire Interface Between Level Shifter and TCON
    • Uses Fewer TCON I/O Resources / Allows Smaller TCON Package
    • Simplifies PCB Layout
    • Same 2-Wire Interface can be Shared by Multiple Level Shifter Devices Operating in Parallel
  • 12 High-Voltage Clock Outputs
  • 6 High-Voltage Control Outputs
  • Advanced Functionality
    • Gate-Voltage Shaping
    • Charge-Sharing
    • Low-Frequency ODD / EVEN Output Generation
    • Panel Discharge During Shutdown
    • Output Overcurrent Protection
    • Overtemperature Protection
  • Wide Supply Voltage Range
    • VIN Supplies from 2.7 V to 5.5 V
    • VGH Supplies from 9 V to 40 V
    • VGL Supplies from –4 V to –18 V
  • 4-mm × 4-mm, 32-Pin QFN Package

Description for the TPS65680

The TPS65680 device is a fully programmable high-voltage level shifter solution for LCD panels. It supports up to twelve high-voltage clock outputs in either charge-sharing or gate-voltage shaping configuration and six high-voltage control outputs for generating start, clear/reset, low-frequency ODD / EVEN signals and panel discharge. The output timing is generated by the level shifter itself, based on a user-programmable pattern sequence and requires only two connections to the timing controller: a line clock and a start pulse that indicates the start of a new frame. These two signals can be shared between multiple TPS65680 devices in applications that require a higher number of output channels than one device can generate.

Customer-defined patterns and configuration settings can be stored in an on-chip nonvolatile memory to be used as the default settings after power up. Alternatively, this data can be written to the device after power up, using the I2C interface. The programmability of the TPS65680 device lets you change the output pattern without reprogramming or changing the TCON. Thus one PCB can support many different panels, which simplifies the system design, shortens the design cycle and enables economies of scale.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS65680RSNR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more