text.skipToContent text.skipToNavigation

TPS657051EVM-522

Evaluation Module for TPS657051 3-Channel Power Management IC

$49.00

Features

  • Two 400mA step-down converters
  • Up to 92% efficiency
  • VIN range for DCDC converter from 3.3V to 6V
  • 2.25 MHz Fixed Frequency Operation
  • Power Save Mode at Light Load Current
  • Output Voltage accuracy in PWM mode 5%
  • 100% Duty Cycle for Lowest Dropout
  • 180° Out of Phase Operation
  • 1 general purpose 100mA LDO
  • VIN range for LDO from 1.8V to 6.0V

Texas Instruments  TPS657051EVM-522

The TPS657051EVM-522 is a fully assembled and tested circuit for evaluating the TPS657051 3-Channel Power Management IC for portable device applications.