TPS65720EVM-515

text.skipToContent text.skipToNavigation

TPS65720EVM-515

Evaluation Module for TPS65720 2-Channel Power Management IC

$49.00

Features

  • Li-Ion battery charger with power path mgmt
  • 300mA charge current
  • 200mA step-down converter
  • Up to 92% efficiency
  • 100% Duty Cycle for Lowest Dropout
  • Dynamic voltage scaling (DVS)
  • Power Save Mode at Light Load Current
  • Output Voltage accuracy in PWM mode ±2.0%
  • General purpose 200mA LDO
  • I2C interface

Texas Instruments  TPS65720EVM-515

The TPS65720EVM-515 evaluation module is a fully assembled and tested circuit for evaluating the TPS65720 2-Channel Power Management IC.