TPS65721EVM-516 TPS65721EVM-516: power management IC (PMIC) with battery charger, 1 DCDC, and 1 LDO angled board image

TPS65721EVM-516

TPS65721EVM-516: power management IC (PMIC) with battery charger, 1 DCDC, and 1 LDO

Pricing

Qty Price
+

Features for the TPS65721EVM-516

  • Li-Ion battery charger with power path mgmt
  • 300mA charge current
  • 400mA step-down converter
  • Up to 92% efficiency
  • 100% Duty Cycle for Lowest Dropout
  • Dynamic voltage scaling (DVS)
  • Power Save Mode at Light Load Current
  • Output Voltage accuracy in PWM mode ±2.0%
  • General purpose 200mA LDO
  • I2C interface

Description for the TPS65721EVM-516

The TPS65721EVM-516 evaluation module is a fully assembled and tested circuit for evaluating the TPS65721 2-Channel Power Management IC.

Pricing

Qty Price
+