Features for the TPS65835EVM-705
- Battery Charger - Power Path management
- Low Dropout Linear Regulator (LDO)
- Boost Converter
- Two H-Bridges
- MSP430 Core
Description for the TPS65835EVM-705
The TPS65835EVM-705 is a fully assembled and tested platform for evaluating the performance of the TPS65835 single-chip power management device. The user's guide document includes schematic diagrams, a printed circuit board (PCB) layout, bill of materials, and test data. Throughout this document, the abbreviations EVM, TPS65835EVM, and the term evaluation module are synonymous with the TPS65835EVM-705 unless otherwise noted
NOTE: In order to communicate with this EVM from a Windows-based PC, you must also purchase the MSP-FET430UIF - MSP430 USB Debugging Interface. The MSP430 USB Debugging Interface is listed below in the related tools section.