Features for the TPS65916EVM
- Allows loading of all SMPS outputs
- Allows access to the GPIOs and other logic signals to test functionality
- Optimized layout for stable operation of all SMPS
- Onboard MSP430 to enable communication with the PMIC via a Graphical User Interface (GUI) to allow access to the registers of the PMIC
Description for the TPS65916EVM
The TPS65916 device is an integrated power-management integrated circuit (PMIC) for automotive applications. The device provides five configurable step-down converters with up to 3.5A of output current for memory, processor core, input/output (I/O), or pre-regulation of LDOs. TPS65916 also contains 5 LDOs for external use.