text.skipToContent text.skipToNavigation

TPS65917EVM

TPS65917-Q1 Power Management IC Evaluation Module

$249.00

Features

  • Allows loading of all SMPS outputs
  • Allows access to the GPIOs and other logic signals to test functionality
  • Optimized layout for stable operation of all SMPS
  • Onboard MSP430 to enable communication with the PMIC via a Graphical User Interface (GUI) to allow access to the registers of the PMIC

Texas Instruments  TPS65917EVM

The TPS65917-Q1 device is an integrated power-management integrated circuit (PMIC) for automotive applications.  The device provides five configurable step-down converters with up to 3.5A of output current for memory, processor core, input/output (I/O), or pre-regulation of LDOs.  TPS65917-Q1 also contains 5 LDOs for external use.