120-pin (ZBH) package image

TPS65921BZBHR ACTIVE

Integrated Power Management IC (PMIC) with 3 DC/DC's, 4 LDOs, USB HS Transceiver

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SNAGCU
MSL rating / Peak reflow Level-3-260C-168 HR
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
  • US ECCN: 5A991G

Packaging information

Package | Pins NFBGA (ZBH) | 120
Operating temperature range (°C) -40 to 85
Package qty | Carrier 2,000 | LARGE T&R

Features for the TPS65921

  • Three Step-Down Converters:
    • Up to 1.2 A of Output Current for VDD1
      • TPS65921B Supports VDD1 up to 1.2 A
      • TPS65921B1 Supports VDD1 up to 1.4 A (Necessary for 1-GHz Operation)
    • SmartReflex Dynamic Voltage Management
    • 3.2-MHz Fixed Frequency Operation
    • VIN Range from 2.7 to 4.5 V
    • Typical 30 µA Quiescent per Converter
  • Four General-Purpose Configurable LDOs:
    • Dynamic Voltage Scaling
    • 220-mA Maximum Current for One LDO
    • VIN Range from 2.7 to 4.5 V
    • 2 LDOs With Low Noise and High PSRR
  • RTC With Alarm Wake-Up Mechanism
  • Clock Management
    • 32-kHz Crystal Oscillator
    • Clock Slicer for 26, 19.2, and 38.4 MHz
    • HF Clock Output Buffer
  • USB:
    • USB HS 2.0 Transceiver
    • USB 1.3 OTG-Compliant
    • 12-Bit ULPI 1.1 Interface
    • USB Power Supply (5-V CP for VBUS)
  • Control
    • High-Speed I2C Interface
    • All Resource Configurable by I2C
  • Keypad Interface up to 8 × 8
  • 10-Bit A/D Converter
  • Hot-Die, Thermal Shutdown Protection
  • µ*BGA 120 Balls ZQZ

Description for the TPS65921

The TPS65921 device is a highly integrated power-management circuit (IC) that supports the power and peripheral requirements of the OMAP application processors. The device contains power management, a universal serial bus (USB) high-speed (HS) transceiver, an analog-to-digital converter (ADC), a real-time clock (RTC), a keypad interface, and an embedded power control (EPC). The power portion of the device contains three buck converters, two controllable by a dedicated SmartReflex class-3 interface, multiple low-dropout (LDO) regulators, an EPC to manage the power-sequencing requirements of OMAP, and an RTC module. The USB module provides an HS 2.0 transceiver suitable for direct connection to the OMAP universal transceiver macrocell interface (UTMI) + low pin interface (ULPI) with an integrated charge pump (CP).

The device also provides auxiliary modules: ADC, keypad interface, and general-purpose inputs/outputs (GPIOs) muxed with the JTAG functions. The keypad interface implements a built-in scanning algorithm to decode hardware-based key presses and to reduce software use, with multiple additional GPIOs that can be used as interrupts when they are configured as inputs.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more