Packaging information
Package | Pins NFBGA (ZBH) | 96 |
Operating temperature range (°C) -10 to 85 |
Package qty | Carrier 2,500 | LARGE T&R |
Features for the TPS65983B
- This device is certified by the USB-IF for PD3.0
- PD3.0 silicon is required for certification of new USB PD designs
- Article on PD2.0 vs PD3.0
- USB3 & Thunderbolt 3 (TBT3) USB PD controller
- The TPS65983 B only supports TBT3 device designs following an Intel reference design document number 569174
- Port data multiplexer
- USB 2.0 HS data and low speed endpoint
- Sideband-use data for alternate modes
- Support for DisplayPort alternate mode and Thunderbolt alternate mode
- For a more extensive selection guide and getting started information, please refer to www.ti.com/usb-c and E2E guide
- Integrated fully managed power paths:
- Integrated 5-V, 3-A, 50-mΩ sourcing switch
- Integrated 5-V to 20-V, 3-A, 95-mΩ bi-directional load switch
- Gate control and current sense for external 5-V to 20-V, 5-A bidirectional switch (back-to back NFETs)
- Integrated robust power path protection
- Integrated reverse current protection, undervoltage protection, overvoltage protection, and slew rate control the high-voltage bi-directional power path
- Integrated undervoltage and overvoltage protection and current limiting for inrush current protection for the 5-V/3-A source power path
-
USB Type-C Power Delivery (PD) controller
- 8 configurable GPIOs
- BC1.2 charging support
- USB PD 2.0 certified
- USB Type-C specification certified
- Cable attach and orientation detection
- Integrated VCONN switch
- Physical layer and policy engine
- 3.3-V LDO output for dead battery support
- Power supply from 3.3 V or VBUS source
- 1 I2C primary port
- 1 I2C secondary port
Description for the TPS65983B
The TPS65983 B is a highly integrated stand-alone USB Type-C and Power Delivery (PD) controller optimized for notebook applications. The TPS65983 B integrates fully managed power paths with robust protection for a complete USB-C PD solution. The TPS65983 B includes a high speed multiplexer which is dependent the USB Type-C cable orientation that the CC pins provide. The multiplexer passes through side-band use data for alternate modes. The TPS65983 B has a BGA MicroStar Junior package with 0.5-mm Pitch and through-Hole via compatible for all pins.
The mixed-signal front end on the CC pins advertises default (500 mA), 1.5 A or 3 A for Type-C power sources, detects a plug event and determines the USB Type-C cable orientation, and autonomously negotiates USB PD contracts by adhering to the specified bi-phase marked coding (BMC) and physical layer (PHY) protocol.
The port power switch provides up to 3 A downstream at 5 V for legacy and Type-C USB power. An additional bidirectional switch path provides USB PD power up to 3 A at a maximum of 20 V as either a source (host), sink (device), or source-sink.
The TPS65983 B is also an Upstream-Facing Port (UFP), Downstream-Facing Port (DFP), or Dual-Role Port for data. The port data multiplexer passes data to or from the top or bottom D+/D– signal pair at the port for USB 2.0 HS and has a USB 2.0 Low Speed Endpoint. Additionally, the Sideband-Use (SBU) signal pair is used for auxiliary or Alternate Modes of communication (DisplayPort or Thunderbolt, for example).
The power management circuitry uses a 3.3 V inside the system and also uses VBUS to start up and negotiate power for a dead-battery or no-battery condition.