text.skipToContent text.skipToNavigation

TPS65987DDHRSHR ACTIVE

USB Type-C™ and USB PD controller with integrated power switches

NEW - Custom reel may be available
Inventory: 37,881
 

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAUAG
MSL rating / Peak reflow Level-3-260C-168 HR
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Packaging information

Package | Pins Package qty | Carrier Operating temperature range (°C)
VQFN (RSH) | 56 2,500 | LARGE T&R
Custom reel may be available
-10 to 75
Package | Pins VQFN (RSH) | 56
Package qty | Carrier 2,500 | LARGE T&R
Custom reel may be available
Operating temperature range (°C) -10 to 75
View TI packaging information

Features for the TPS65987D

  • USB Power Delivery (PD) Controller
    • USB PD 3.0 Compliant
    • Fast Role Swap Support
    • Physical Layer and Policy Engine
    • Configurable at Boot and Host-Controlled
  • USB Type-C Specification Compliant
    • Cable Attach and Orientation Detection
    • Default, 1.5 A, or 3 A Power Advertisement
    • Up to 600-mA VConn Current
  • Port Power Switch
    • Two 5 V to 20 V, 5-A Bidirectional Switches to or fromVBUS
    • Up to 10-A Adjustable Current Limiting
    • Ideal DiodeReverse Current Protection
    • Undervoltage, and Overvoltage Protection
    • Slew Rate Control
    • 5-V, 600-mA VConn Source
  • BC1.2 Support
    • Advertisement as DCP and CDP
    • Automatic DCP ModesSelection:
      • Shorted Mode per BC1.2 and YD/T 1591-2009
      • 2.7-V Divider 3 Mode
      • 1.2-V Mode
    • Data Contact Detect
    • Primary andSecondary Detection
  • I2C Master Write Control for Alt Mode Muxes and Variable DCDCs
  • Alternate Mode Support
    • DisplayPort
    • Thunderbolt™
  • Power Management
    • Power Supply from 3.3 V or VBUS Source
    • 3.3-V LDO Output for Dead BatterySupport
  • 7-mm × 7-mm QFN Package
    • 0.4-mm Pitch
    • 56 Pin

All trademarks are the property of their respective owners.

Description for the TPS65987D

The TPS65987D is a stand-alone USB Type-C and Power Delivery(PD) controller providing cable plug and orientation detection for a singleUSB Type-C connector. Upon cabledetection, the TPS65987D communicates on the CC wire using the USB PD protocol. Whencable detection and USB PD negotiation are complete, the TPS65987D enables theappropriate power path and configures alternate mode settings for external multiplexers.

Pricing


Qty Price (USD)
1-99 3.537
100-249 3.099
250-999 2.173
1,000+ 1.751