TPS713XXEVM-050

text.skipToContent text.skipToNavigation

TPS713XXEVM-050

TPS713xxEVM-050 Evaluation Module

$10.00

Features

  • Dual 250 mA High-Performance RF LDOs
  • Integrated Supply Voltage Supervisor Monitors VOUT2
  • High PSRR: 65 dB at 10 kHz
  • Ultra-Low Noise: 32 µVrms
  • Fast Start-Up Time: 60 µs
  • Stable with 2.2 µF Ceramic Capacitor
  • Excellent Load/Line Transient Response
  • Very Low Dropout Voltage: 125 mV at 250 mA
  • Independent Enable Pins
  • Thermal Shutdown and Independent Current Limit

Texas Instruments  TPS713XXEVM-050

The TPS713xxEVM-050 helps designers evaluate the operation and performance of the TPS713xx family of devices. These devices are tailored to applications that need both high PSRR and low output noise. This EVM is designed to operate with an input voltage up to +5.5V. The default output voltage of this EVM is +1.8V (VOUT1) and +2.5V (VOUT2) for U1 and +3.3V (VOUT1) and +1.5V (VOUT2) for U2. If desired, this EVM can easily be modified to supply higher or lower output voltages by adjusting the appropriate feedback resistor dividers. Also, other fixed output voltage versions of the devices can be easily evaluated using this EVM. Refer to the product data sheet (SBVS055) for the various fixed output voltage options available in the TPS713xx device family, as well as for more information on adjusting the output voltage.