TPS71401DCKEVM-425 TPS71401DCKEVM-425 Evaluation Module angled board image

TPS71401DCKEVM-425

TPS71401DCKEVM-425 Evaluation Module

Pricing

Qty Price
+

Features for the TPS71401DCKEVM-425

  • Wide Input Voltage Range: 2.5V to 10V
  • Low Quiescent Current: 3.2µA at 80mA
  • Stable with any Capacitor > 0.47µF
  • Output Current: 80mA
  • Dropout Voltage: 415mV at 50mA Load
  • Adjustable Output Voltage: 1.2V to 8.8V
  • Current Limit
  • Specified Junction Temperature Range: -40°C to +125°C

Description for the TPS71401DCKEVM-425

The TPS71401DCKEVM-425 facilitates evaluation of the TPS71401 10V, single output LDO linear regulator in the DCK (SC70) package.

Pricing

Qty Price
+