TPS71718DCKT
150mA, High PSRR, Low Quiescent Current, Low Noise LDO
Packaging
Package | PIN: | SOT-SC70 (DCK) | 5 |
---|---|
Temp: | Q (-40 to 125) |
Carrier: | Cut Tape |
Qty | Price |
---|---|
1-9 | $1.09 |
10-24 | $0.97 |
25-99 | $0.90 |
100-249 | $0.77 |
250-499 | $0.71 |
500-749 | $0.58 |
750-999 | $0.46 |
1,000+ | $0.41 |
Features
- Input Voltage: +2.5 V to +6.5 V
- Available in Multiple Output Versions:
- Fixed Output with Voltages from 0.9 V to 5 V
- Adjustable Output Voltage from 0.9 V to 6.2 V
- Ultra-High PSRR:
- 70 dB at 1 kHz, 67 dB at 100 kHz, and 45 dB at 1 MHz
- Excellent Load and Line Transient Response
- Very Low Dropout: 170 mV typical at 150 mA
- Low Noise: 30 µVRMS typical (100 Hz to 100 kHz)
- Small 5-pin SC-70, 2-mm × 2-mm WSON-6, and
1.5-mm × 1.5-mm WSON-6 Packages
Texas Instruments TPS71718DCKT
The TPS717xx family of low-dropout (LDO), low-power linear regulators offers very high power-supply rejection (PSRR) while maintaining very low 45-µA ground current in an ultra-small, five-pin SOT package. The family uses an advanced BiCMOS process and a PMOS pass device to achieve fast start-up, very low noise, excellent transient response, and excellent PSRR performance. The TPS717xx is stable with a 1-µF ceramic output capacitor and uses a precision voltage reference and feedback loop to achieve a worst-case accuracy of 3% over all load, line, process, and temperature variations. The device family is fully specified from TJ = 40°C to 125°C and is offered in a small SOT (SC70-5) package, a 2-mm × 2-mm WSON-6 package with a thermal pad, and a 1.5-mm × 1.5-mm WSON-6 package, which are ideal for small form factor portable equipment (such as wireless handsets and PDAs).