text.skipToContent text.skipToNavigation

TPS71933-28EVM-213

TPS71933-28EVM-213 Evaluation Module

$10.00

Features

  • Dual, 200 mA High-Performance LDOs
  • Low Total Quiescent Current: 100 mA with Both low-dropout (LDO) regulators offer a highLDOs Enabled
  • Low Noise: 70 mVRMS/VOUT
  • Active Output Pulldown (TPS719xx) (typical) ground current.
  • Independent Enables for Each LDO
  • PSRR: 65 dB at 1 kHz, 58 dB at 1 MHz
  • Fast Start-Up Time: 160 ms
  • Over-Current, Over-Temperature and Under-Voltage Protection
  • Low Dropout: 230 mV at 200 mA

Texas Instruments  TPS71933-28EVM-213

The TPS719xx evaluation module (TPS71933-28EVM-213)is designed to help the user easily evaluate and test the operation and functionality of the TPS719xx dual, 200 mA output, low noise, high PSRR low-dropout linear regulators.