text.skipToContent text.skipToNavigation

TPS720105DRVEVM

TPS720105 LDO Linear Regulator in DRV Package Evaluation Module

$20.00

Features

  • 350mA High-Performance LDO
  • Low Quiescent Current: 38uA
  • Excellent Load Transient Response: +/-15mV for ILOAD = 0mA to 350mA in 1us
  • Low Noise: 48uVRMS (10Hz to 100kHz)
  • 80dB VIN PSRR (10Hz to 10kHz)
  • 70dB VBIAS PSRR (10Hz to 10kHz)
  • Fast Start-Up Time: 140us
  • Built-In Soft-Start with Monotonic VOUT Rise and Startup Current Limited to 100mA + ILOAD
  • Over-Current and Thermal Protection
  • Low Dropout: 110mV at ILOAD = 350mA
  • Stable with 2.2uF Output Capacitor

Texas Instruments  TPS720105DRVEVM

The TPS720105DRVEVM is a fully assembled and tested circuit for evaluating the TPS720105 low-dropout linear regulator in the DRV (2mm x 2mm SON-6) package.