text.skipToContent text.skipToNavigation

TPS72013EVM-307

TPS72013EVM-307 Evaluation Module

$20.00

Features

  • 350mA High-Performance LDO
  • Low Quiescent Current: 38µA
  • Excellent Load Transient Response:
    • ±15mV for ILOAD = 0mA to 350mA in 1µs
  • Excellent Line Transient Response:
    • square root VOUT = ±2mV for square root VBIAS = ±600mV in 1µs
    • square root VOUT = ±200µV for square root VIN = ±400mV in 1µs
  • Low Noise: 48µVRMS (10Hz to 100kHz)
  • 80dB VIN PSRR (10Hz to 10kHz)
  • 70dB VBIAS PSRR (10Hz to 10kHz)
  • Fast Start-Up Time: 140µs
  • Inrush Current-Controlled Soft-Start with
  • Monotonic VOUT Rise and VIN Current Limited to 100mA + ILOAD
  • Over-Current and Thermal Protection
  • Low Dropout: 110mV at ILOAD = 350mA
  • Stable with 2.2µF Output Capacitor

Texas Instruments  TPS72013EVM-307

The TPS72013EVM-307 facilitates evaluation of the TPS72013 IC in the chipscale packaging.