text.skipToContent text.skipToNavigation
Internet Explorer is not a supported browser for TI.com. For the best experience, please use a different browser.
warning This page may load slowly on Internet Explorer. Content on this page may load slowly on Internet Explorer. For a faster experience, please view in Chrome or Firefox.

TPS72301DBVR ACTIVE

200-mA, negative, adjustable low-dropout voltage regulator with enable

custom-reels CUSTOM Custom reel may be available

Same as: TPS72301DBVRG4   This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing


Qty Price (USD)
1-99 2.258
100-249 1.979
250-999 1.387
1,000+ 1.118

Additional package qty | carrier options info-circle

Package qty | Carrier 250 | SMALL T&R
Inventory
Out of stock
Qty | Price (USD) 1ku | 1.342 1-99 2.711 100-249 2.375 250-999 1.665 1,000+ 1.342

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information info-circle

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOT-23 (DBV) | 5
Package qty | Carrier: 3,000 | LARGE T&R
Operating temperature range (°C) -40 to 125
View TI packaging information

Features for the TPS723

  • Ultralow noise: 60 µVRMS typical
  • High PSRR: 65 dB typical at 1 kHz
  • Low dropout voltage: 280 mV typical at 200 mA, 2.5 V
  • Available in –2.5-V and adjustable (–1.2 V to –10 V) versions
  • Stable with a 2.2-µF ceramic output capacitor
  • Less than 2-µA typical quiescent current in shutdown mode
  • 2% overall accuracy
    (line, load, temperature)
  • Thermal and over-current protection
  • Packages:
    • SOT23-5 (DBV)
    • SOT23-5 (DDC)
    • WSON-6 (DRV)
  • Operating junction temperature range: –40°C to 125°C

Description for the TPS723

The TPS723 low-dropout (LDO) negative voltage regulator offers an ideal combination offeatures to support low noise applications. This device is capable of operating with input voltagesfrom –10 V to –2.7 V, and support outputs from –10 V to –1.2 V. This regulator is stable withsmall, low-cost ceramic capacitors, and include enable (EN) and noise reduction (NR) functions.Thermal short-circuit and over-current protections are provided by internal detection and shutdownlogic. High PSRR (65 dB at 1 kHz) and low noise (60 µVRMS) makethe TPS723 ideal for low-noise applications.

The TPS723 uses a precision voltage reference to achieve 2% overall accuracy over load,line, and temperature variations. Available in a small SOT23-5 package, the TPS723 is fullyspecified over a temperature range of –40°C to 125°C.

Out of stock

Pricing


Qty Price (USD)
1-99 2.258
100-249 1.979
250-999 1.387
1,000+ 1.118

Additional package qty | carrier options info-circle

Package qty | Carrier 250 | SMALL T&R
Inventory
Out of stock
Qty | Price (USD) 1ku | 1.342 1-99 2.711 100-249 2.375 250-999 1.665 1,000+ 1.342

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships  tube or tray  devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more