TPS727105YFFT ACTIVE
250-mA, ultra-low-IQ, low-dropout voltage regulator with enable
Quality information
RoHS | Yes |
---|---|
REACH | Yes |
Lead finish / Ball material | SNAGCU |
MSL rating / Peak reflow | Level-1-260C-UNLIM |
Quality, reliability & packaging information Information included:
|
View or download |
More TPS727 information
Packaging information
Package | Pins | Package qty | Carrier: | Operating temperature range (°C) |
---|---|---|
DSBGA (YFF) | 4 |
250 | SMALL T&R
Custom reel may be available |
-40 to 125 |
Package | Pins | DSBGA (YFF) | 4 |
---|---|
Package qty | Carrier: |
250 | SMALL T&R
Custom reel may be available |
Operating temperature range (°C) | -40 to 125 |
Features for the TPS727
- Very Low Dropout:
- 65 mV Typical at 100 mA
- 130 mV Typical at 200 mA
- 163 mV Typical at 250 mA
- 2% Accuracy Over Load, Line, Temperature
- Ultralow IQ: 7.9 µA
- Excellent Load Transient Performance:±50 mV for
200 mA Loading and Unloading Transient - Available in Fixed-Output Voltages From 0.9 V to
5 V Using Innovative Factory EEPROM Programming - High PSRR: 70 dB at 1 kHz
- Stable with a 1.0-µF Ceramic Capacitor
- Thermal Shutdown and Overcurrent Protection
- Available in 4-Ball, 0.4-mm Pitch Wafer-Level
Chip Scale and 1.5-mm × 1.5-mm SON Packages
Description for the TPS727
The TPS727 family of low-dropout (LDO) linear regulators are ultralow quiescent current LDOs with excellent line and ultra-fast load transient performance and are designed for power-sensitive applications. The LDO output voltage level is preset by the use of innovative factory EEPROM programming. A precision band-gap and error amplifier provides overall 2% accuracy over load, line, and temperature extremes. The TPS727 family is available in 1.5-mm × 1.5-mm SON and wafer chip-scale (WCSP) packages that make the devices ideal for handheld applications. This family of devices is fully specified over a temperature range of TJ = –40°C to +125°C.
Pricing
Qty | Price (USD) |
---|---|
1-99 | 1.089 |
100-249 | 0.899 |
250-999 | 0.646 |
1,000+ | 0.486 |
Additional package qty | carrier options
Package qty | Carrier |
3,000 | LARGE T&R
|
---|---|
Inventory | 44,787 |
Qty | Price (USD) |
|