Features for the TPS72715DSEEVM-406
- Innovative Auto-Low Power Mode
- Ultra Low Iq: 7.9µA
- High PSRR: 70dB @1k
- Low Noise 33mVRMS (No Bypass Cap Required)
Description for the TPS72715DSEEVM-406
The TPS72715DSEEVM-406 evaluation module is a fully assembled and tested circuit for evaluating the TPS72715 low-dropout linear regulator in the DSE (1.5 x 1.5mm SON-6) package.