TPS72715YFFEVM-407 TPS72715 LDO Linear Regulator in YFF Package Evaluation Module angled board image

TPS72715YFFEVM-407

TPS72715 LDO Linear Regulator in YFF Package Evaluation Module

Pricing

Qty Price
+

Features for the TPS72715YFFEVM-407

  • Very Low Dropout: 130mV Typical at 200mA
  • 2% Accuracy Over Load/Line/Temperature
  • Ultra-low IQ: 7.9µA
  • Excellent Load Transient Performance:±50mV for 200mA Loading/Unloading Transient
  • Available in Fixed-Output Voltages From 0.9V to 5V Using Innovative Factory EEPROM Programming
  • High PSRR: 70dB at 1kHz
  • Stable with a 1.0µF Ceramic Capacitor
  • Thermal Shutdown and Overcurrent Protection

Description for the TPS72715YFFEVM-407

The TPS72715YFFEVM-407 evaluation module is a fully assembled and tested circuit for evaluating the TPS72715 RF Low-Dropout Linear Regulator in the YFF (WCSP-4) package.

Pricing

Qty Price
+