TPS72718DSEEVM-406 TPS72718DSEEVM-406 Evaluation Module angled board image

TPS72718DSEEVM-406

TPS72718DSEEVM-406 Evaluation Module

Pricing

Qty Price
+

Features for the TPS72718DSEEVM-406

  • Innovative Auto-Low Power Mode
  • Ultra Low Iq: 7.9µA
  • High PSRR: 70dB @1k
  • Low Noise 33mVRMS (No Bypass Cap Required)

Description for the TPS72718DSEEVM-406

The TPS72718DSEEVM-406 evaluation module is a fully assembled and tested circuit for evaluating the TPS72718 low-dropout linear regulator in the DSE (1.5 x 1.5mm SON-6) package.

Pricing

Qty Price
+