TPS72728YFFEVM-407

text.skipToContent text.skipToNavigation

TPS72728YFFEVM-407

TPS72728 RF LDO Linear Regulator in YFF Package Evaluation Module

$20.00

Features

  • Very Low Dropout: 130mV Typical at 200mA
  • 2% Accuracy Over Load/Line/Temperature
  • Ultra-low IQ: 7.9µA
  • Excellent Load Transient Performance:±50mV for 200mA Loading/Unloading Transient
  • Available in Fixed-Output Voltages From 0.9V to 5V Using Innovative Factory EEPROM Programming
  • High PSRR: 70dB at 1kHz
  • Stable with a 1.0µF Ceramic Capacitor
  • Thermal Shutdown and Overcurrent Protection

Texas Instruments  TPS72728YFFEVM-407

The TPS72728YFFEVM-407 evaluation module is a fully assembled and tested circuit for evaluating the TPS72728 RF Low-Dropout Linear Regulator in the YFF (WCSP-4) package.