text.skipToContent text.skipToNavigation

TPS728185315EVM267

TPS728185315EVM267 Evaluation Module

$10.00

Features

  • 200 mA, Low Dropout Regulator withselectable Dual-Voltage Level Outputs
  • Very Low Dropout: 230 mV typical at 200 mA
  • 3% accuracy over Load/Line/Temp
  • Low IQ: 50 μA Active-mode
  • VSET pin toggles output voltage between twopreset levels
    • Preset output voltage levels can beEEPROM programmed to anycombination
  • High PSRR: 65 dB at 1 kHz
  • Stable with a 1.0 μF ceramic capacitor
  • Thermal Shutdown and Over currentprotection

Texas Instruments  TPS728185315EVM267

Evaluation module for the TPS728185315 200 mA LDO with Pin Selectable Dual Output Voltage Levels.