Features for the TPS73501EVM-276
- 500mA Low Dropout Regulator with EN
- Low IQ: 46µA
- Multiple Output Voltage Versions Available:
- Adjustable Outputs from 1.0V to 6.0V
- High PSRR: 60dB at 1kHz
- Ultra-low Noise: 28µVRMS
- Fast Start-Up Time: 45µs
- Stable with a Low-ESR, 2.0µF Typical Output Capacitance
- Excellent Load/Line Transient Response 2% Overall Accuracy (Load/Line/Temp, VOUT > 2.2V)
- Very Low Dropout: 500mV at 500mA
Description for the TPS73501EVM-276
The TPS73501EVM-276 facilitates evaluation of the TPS73501 500mA, Low Quiescent Current, Ultra-Low Noise, Low Dropout Linear Regulator.