text.skipToContent text.skipToNavigation

TPS73525EVM-276

TPS73525EVM-276 Evaluation Module

$20.00

Features

  • 500mA Low Dropout Regulator with EN
  • Low IQ: 46µA
  • 2.5V Fixed Output Voltage
  • High PSRR: 60dB at 1kHz
  • Ultra-low Noise: 28µVRMS
  • Fast Start-Up Time: 45µs
  • Stable with a Low-ESR, 2.0µF Typical Output Capacitance
  • Excellent Load/Line Transient Response
  • 2% Overall Accuracy (Load/Line/Temp, VOUT > 2.2V)
  • Very Low Dropout: 500mV at 500mA

Texas Instruments  TPS73525EVM-276

The TPS73525EVM-276 facilitates evaluation of the TPS73525 single output, low-dropout, low-power linear regulator.