Packaging information
Package | Pins SOT-23 (DBV) | 5 |
Operating temperature range (°C) -40 to 125 |
Package qty | Carrier 3,000 | LARGE T&R |
Features for the TPS736
- Stable with No Output Capacitor or Any Value
or Type of Capacitor - Input Voltage Range of 1.7 V to 5.5 V
- Ultra-Low Dropout Voltage: 75 mV typ
- Excellent Load Transient Responsewith or
without Optional Output Capacitor - New NMOS Topology Delivers Low Reverse Leakage
Current - Low Noise: 30 µVRMS typ
(10 Hz to 100 kHz) - 0.5% Initial Accuracy
- 1% Overall Accuracy Over Line, Load, and
Temperature - Less Than 1 µA max IQ in Shutdown
Mode - Thermal Shutdown and Specified Min/Max Current
Limit Protection - Available in Multiple Output Voltage Versions
- Fixed Outputs of 1.20 V to 5.0 V
- Adjustable Output from 1.20 V to 5.5 V
- Custom Outputs Available
- APPLICATIONS
- Portable/Battery-Powered Equipment
- Post-Regulation for Switching Supplies
- Noise-Sensitive Circuitry such as VCOs
- Point of Load Regulation for DSPs, FPGAs,
ASICs, and Microprocessors
C2000 Is a trademark of Texas Instruments
All other trademarks are the property of their respective owners
Description for the TPS736
The TPS736xx family of low-dropout (LDO) linear voltage regulators uses a new topology: an NMOS pass element in a voltage-follower configuration. This topology is stable using output capacitors with low ESR, and even allows operation without a capacitor. It also provides high reverse blockage (low reverse current) and ground pin current that is nearly constant over all values of output current.
The TPS736xx uses an advanced BiCMOS process to yield high precision while delivering very low dropout voltages and low ground pin current. Current consumption, when not enabled, is under 1 µA and ideal for portable applications. The extremely low output noise (30 µVRMS with 0.1-µF CNR) is ideal for powering VCOs. These devices are protected by thermal shutdown and foldback current limit.