Features for the TPS73701DRVEVM-529
- Stable with 1.0µF Ceramic Output Capacitor
- Input Voltage Range: 2.2V to 5.5V
- Ultra-Low Dropout Voltage: 130mV typ at 1A
- Excellent Load Transient Response
- Thermal Shutdown and Current Limit for Fault Protection
Description for the TPS73701DRVEVM-529
The Texas Instruments TPS73701DRVEVM-529 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS73701 Low-Dropout Regulator. The EVM contains header connectors for easy connection to external test and application circuitry.