text.skipToContent text.skipToNavigation

TPS74401KTWRG3

Single-output 3A LDO regulator, adj (0.8V to 3.3V), fast transient response, programmable soft start

Availability: 5,240

Packaging

Package | PIN: TO-263 (KTW) | 7
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $5.69
10-24 $5.12
25-99 $4.78
100-249 $4.28
250-499 $4.00
500-749 $3.48
750-999 $3.01
1,000+ $2.95

Features

  • Input Voltage Range: 1.1 V to 5.5 V
  • Soft-Start (SS) Pin Provides a Linear Startup With Ramp Time Set by External Capacitor
  • 1% Accuracy Over Line, Load, and Temperature
  • Supports Input Voltages as Low as 0.9 V With External Bias Supply
  • Adjustable Output: 0.8 V to 3.6 V
  • Ultra-Low Dropout: 115 mV at 3.0 A (typical)
  • Stable With Any or No Output Capacitor
  • Excellent Transient Response
  • Open-Drain Power-Good (VQFN Only)
  • Packages: 5-mm × 5-mm × 1-mm VQFN (RGW), 3.5-mm × 3.5-mm VQFN (RGR), and DDPAK

All trademarks are the property of their respective owners.

Texas Instruments  TPS74401KTWRG3

The TPS74401 low-dropout (LDO) linear regulators provide an easy-to-use robustpower-management solution for a wide variety of applications. The user-programmable soft-startminimizes stress on the input power source by reducing capacitive inrush current on start-up. Thesoft-start is monotonic and well-suited for powering many different types of processors andapplication-specific integrated circuits (ASICs). The enable input and power-good output allow easysequencing with external regulators. This complete flexibility lets the user configure a solutionthat meets the sequencing requirements of field-programmable gate arrays (FPGAs), digital signalprocessors (DSPs), and other applications with specific start-up requirements.

A precision reference and error amplifier deliver 1% accuracy over load, line,temperature, and process. The TPS74401 family of LDOs is stable without an output capacitor or withceramic output capacitors. The device family is fully specified from TJ =–40°C to 125°C. The TPS74401 is offered in two 20-pin smallVQFN packages (a 5-mm × 5-mm RGW and a
3.5-mm × 3.5-mm RGR package), yielding a highly compact total solution size. Forapplications that require additional power dissipation, the DDPAK (KTW) package is alsoavailable.