text.skipToContent text.skipToNavigation

TPS74501PDRVR ACTIVE

500-mA, low-IQ, high-accuracy, adjustable ultra-low-dropout voltage regulator with power good

Inventory: 27,735
 
Custom reel may be available

Download data sheet for TPS745
  |   View additional information for TPS745

Packaging information

Package | Pins WSON (DRV) | 6
Operating temperature range (℃) Q (-40 to 125)
Package qty | Carrier: 3,000 | LARGE T&R
Custom reel may be available
View more packaging information

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Features

  • Input Voltage Range: 1.5 V to 6.0 V
  • Adjustable Output Voltage:
    • 0.55 V to 5.5 V
  • Very Low Dropout:
    • 130 mV (max) at 500 mA (3.3VOUT)
  • High Output Accuracy: 0.7% (Typical) and 1% (Maximum Over Temperature)
  • Open-Drain Power-Good Output
  • IQ: 25 µA (Typical)
  • Built-In Soft-Start With Monotonic VOUT Rise
  • Package:
    • 2-mm × 2-mm WSON-6 (DRV)
  • Active Output Discharge

All trademarks are the property of their respective owners.

Description

The TPS745 is an adjustable 500-mA low-dropout (LDO) regulator with power-good functionality. This device is available in a small, 6-pin,2-mm × 2-mm WSON package and consumes verylow quiescent current and provides fast line and load transient performance. TheTPS745 features an ultra-low dropout of 130 mV at 500 mA that can helpimprove the power efficiency of the system.

The TPS745 is optimized for a wide variety of applications bysupporting an input voltage range from 1.5 V to 6.0 V and an externally adjustable output range of0.55 V to 5.5 V. The low output voltage enables this LDO to power the modern microcontrollers withlower core voltages.

The TPS745 has a power-good (PG) output thatmonitors the voltage at the feedback pin to indicate the status of the output voltage. The EN inputand PG output can be used for the sequencing multiple power sources in the system.

The TPS745 is stable with small ceramic output capacitors, allowingfor a small overall solution size. A precision band-gap and error amplifier provides high accuracyof 0.7% (max) at 25°C and 1% (max) over temperature (85ºC). This device includes integrated thermalshutdown, current limit, and undervoltage lockout (UVLO) features. The TPS745has an internal foldback current limit that helps reduce the thermal dissipation duringshort-circuit events.




Qty Price
1-99 $0.70
100-249 $0.54
250-999 $0.40
1,000+ $0.28