TPS74701EVM-177

text.skipToContent text.skipToNavigation

TPS74701EVM-177

TPS74701 Evaluation Module

$10.00

Features

  • Ultra-Low VIN and VOUT Range: 0.8 V to 5.5 V
  • VBIAS Range 2.7 V to 5.5 V
  • Low Dropout: 50mV typ at 500mA, VBIAS = 5 V
  • Power Good (PG) Output Allows Supply Monitoring or Provides a Sequencing Signal for Other Supplies
  • Available in a Small 3mm x 3mm x 1mm SON-10 Package
  • 2% Accuracy Over Line/Load/Temperature
  • Programmable Soft-Start Provides Linear Voltage Startup
  • VBIAS Permits Low VIN Operation with Good Transient Response
  • Stable with Any Output Capacitor ≥ 2.2µF

Texas Instruments  TPS74701EVM-177

The TPS74701EVM-177 facilitates evaluation of the TPS74701 low-dropout linear regulator IC.