text.skipToContent text.skipToNavigation

TPS76318DBVT ACTIVE

150-mA, 10-V, low-dropout voltage regulator with enable

Same as: TPS76318DBVTG4   This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

US ECCN: EAR99 US/Local Export Classification Number

Inventory: 21,157  
 

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Packaging information

Package | Pins Package qty | Carrier: Operating temperature range (°C)
SOT-23 (DBV) | 5 250 | SMALL T&R
-40 to 125
Package | Pins SOT-23 (DBV) | 5
Package qty | Carrier: 250 | SMALL T&R
Operating temperature range (°C) -40 to 125
View TI packaging information

Features for the TPS763

  • 150-mA, low-dropout regulator
  • Output voltage: 5 V, 3.8 V, 3.3 V, 3 V, 2.8 V,
    2.7 V, 2.5 V, 1.8 V, 1.6 V, and variable
  • Dropout voltage, typically 300 mV at 150 mA
  • Thermal protection
  • Overcurrent limitation
  • Less than 2-µA quiescent current in shutdown mode
  • –40°C to 125°C operating junction temperature range
  • 5-pin SOT-23 (DBV) package

All trademarks are the property of their respective owners.

Description for the TPS763

The TPS763xx family of low-dropout (LDO) voltage regulators offers the benefits oflow-dropout voltage, low-power operation, and miniaturized packaging. These regulators feature lowdropout voltages and quiescent currents compared to conventional LDO regulators. Offered in a5-pin, small outline integrated-circuit SOT-23 package, the TPS763xx series devices are ideal forcost-sensitive designs and for applications where board space is at a premium.

A combination of new circuit design and process innovation has enabled the usual pnp passtransistor to be replaced by a PMOS pass element. Because the PMOS pass element behaves as alow-value resistor, the dropout voltage is low—typically 300 mV at 150 mA of load current(TPS76333)—and is directly proportional to the load current. Because the PMOS pass element is avoltage-driven device, the quiescent current is low (140 µA maximum) and is stable over the entirerange of output load current
(0 mA to 150 mA). Intended for use in portable systems such as laptops and cellular phones,the low-dropout voltage feature and low-power operation result in a significant increase in systembattery operating life.

The TPS763xx also features a logic-enabled sleep mode to shut down the regulator,reducing quiescent current to 1 µA maximum at TJ = 25°C.The TPS763xx isoffered in 1.6-V ,1.8-V, 2.5-V, 2.7-V, 2.8-V, 3-V, 3.3-V, 3.8-V, and 5-V fixed-voltage versions andin a variable version (programmable over the range of 1.5 V to 6.5 V).

Pricing


Qty Price (USD)
1-99 0.697
100-249 0.536
250-999 0.395
1,000+ 0.282

Additional package qty | carrier options

Package qty | Carrier 3,000 | LARGE T&R
Inventory 49,377
Qty | Price (USD) 1ku | 0.246 1-99 0.608 100-249 0.467 250-999 0.344 1,000+ 0.246
Custom reel may be available