TPS76901DBVTG4
10-V, 100-mA, Low Iq, Low-Dropout Linear Regulator
Packaging
Package | PIN: | SOT-23 (DBV) | 5 |
---|---|
Temp: | Q (-40 to 125) |
Carrier: | Cut Tape |
Qty | Price |
---|---|
1-9 | $0.91 |
10-24 | $0.81 |
25-99 | $0.75 |
100-249 | $0.64 |
250-499 | $0.59 |
500-749 | $0.48 |
750-999 | $0.39 |
1,000+ | $0.35 |
Features
- 100-mA Low-Dropout Regulator
- Available in 1.2-V, 1.5-V, 1.8-V, 2.5-V, 2.7-V, 2.8-V, 3.0-V, 3.3-V, and 5-V Fixed-Output and Adjustable Versions
- Only 17 uA Quiescent Current at 100 mA
- 1 uA Quiescent Current in Standby Mode
- Dropout Voltage Typically 71 mV at 100mA
- Over Current Limitation
- \x9640°C to 125°C Operating Junction Temperature Range
- 5-Pin SOT-23 (DBV) Package
Texas Instruments TPS76901DBVTG4
The TPS769xx family of low-dropout (LDO) voltage regulators offers the benefits of low dropout voltage, ultralow-power operation, and miniaturized packaging. These regulators feature low dropout voltages and ultralow quiescent current compared to conventional LDO regulators. Offered in a 5-terminal small outline integrated-circuit SOT-23 package, the TPS769xx series devices are ideal for micropower operations and where board space is at a premium.
A combination of new circuit design and process innovation has enabled the usual PNP pass transistor to be replaced by a PMOS pass element. Because the PMOS pass element behaves as a low-value resistor, the dropout voltage is very low, typically 71 mV at 100 mA of load current (TPS76950), and is directly proportional to the load current. Since the PMOS pass element is a voltage-driven device, the quiescent current is ultralow (28 uA maximum) and is stable over the entire range of output load current (0 mA to 100 mA). Intended for use in portable systems such as laptops and cellular phones, the ultralow-dropout voltage feature and ultralow-power operation result in a significant increase in system battery operating life.
The TPS769xx also features a logic-enabled sleep mode to shut down the regulator, reducing quiescent current to 1 uA typical at TJ = 25°C. The TPS769xx is offered in 1.2-V, 1.5-V, 1.8-V, 2.5-V, 2.7-V, 2.8-V, 3.0-V, 3.3-V, and 5-V fixed-voltage versions and in a variable version (programmable over the range of 1.2 V to 5.5 V).