TPS76933EVM-127 TPS76933 evaluation module for SOT-23 LDO voltage regulator with 5-V to 3.3-V output power supply angled board image

TPS76933EVM-127

TPS76933 evaluation module for SOT-23 LDO voltage regulator with 5-V to 3.3-V output power supply

Pricing

Qty Price
+

Features for the TPS76933EVM-127

Same size and TO-220 package. Simplifies designing the power supply for the core power of low-power TMS320C54x digital signal processors (DSPs).

Description for the TPS76933EVM-127

The TPS76933EVM-127 evaluation module (EVM) provides designers with an easy layout for using and evaluating the TPS76933 SOT-23 LDO in an application to regulate from 5 V to a 3.3-V output. The EVM includes input and output capacitors.

Pricing

Qty Price
+