text.skipToContent text.skipToNavigation

TPS76933EVM-127

SOT-23 LDO, 5-V to 1-V, 100-mA output power supply

$49.00

Availability: In stock

Features

Same size and TO-220 package. Simplifies designing the power supply for the core power of low-power TMS320C54x digital signal processors (DSPs).

Texas Instruments  TPS76933EVM-127

The TPS76933EVM-127 evaluation module (EVM) provides designers with an easy layout for using and evaluating the TPS76933 SOT-23 LDO in an application to regulate from 5 V to a 3.3-V output. The EVM includes input and output capacitors.