TPS780XXEVM-301

text.skipToContent text.skipToNavigation

TPS780XXEVM-301

TPS780XXEVM-301 Evaluation Module

$20.00

Features

  • 150 mA low dropout regulator with pin-selectable dual voltage level outputs
  • Low dropout: 250 mV (typical) at 150 mA
  • 3% accuracy over load/line/temperature
  • Low Iq: 500 nA (typical)
  • Thermal shutdown and overcurrent

Texas Instruments  TPS780XXEVM-301

The TPS780xxEVM-301 demonstrates the TPS780330220 ultra low-power, low dropout (LDO) regulator with pin-selectable, dual output voltage levels. The TPS780330220 comes on the EVM. The EVM can be modified for use with any other products in this family. The EVM provides up to 150 mA while maintaining a low quiescent current of 500 nA. The device is powered from a 2.2 V to 5.5 V source. The output is selectable between 2.2 V and 3.3 V.