text.skipToContent text.skipToNavigation

TPS78101EVM-339

TPS78101EVM-339 Evaluation Module

$20.00

Features

  • 150 mA low dropout regulator with pin-selectable dual voltage level outputs
  • Low dropout: 250 mV (typical) at 150 mA
  • 3% typical accuracy over load/line/temperature
  • Low Iq: 1uA (typical)
  • Thermal shutdown and overcurrent

Texas Instruments  TPS78101EVM-339

The TPS78101EVM-339 facilitates evaluation of the TPS78101 and TPS781330220 ultra-low power, low dropout (LDO) regulators with pin-selectable, dual output voltage levels. The TPS78101 EVM provides a fixed 3.0 V at up to 150 mA. The TPS781330220 provides an output that is selectable between 2.2 V and 3.3 V at 150 mA while maintraining a low quiescent current of 1000 nA. Both devices are powered from a 2.2 V to 5.5 V source.