text.skipToContent text.skipToNavigation

TPS78230EVM-445

TPS78230EVM-445 Evaluation Module

$20.00

Features

  • Low IQ: 1µA
  • 150mA, Low-Dropout Regulator
  • Low-Dropout at +25°C, 130mV at 150mA
  • Low-Dropout at +85°C, 175mV at 150mA
  • 3% Accuracy Over Load/Line/Temperature
  • Stable with a 1.0µF Ceramic Capacitor
  • Thermal Shutdown and Overcurrent Protection
  • CMOS Logic Level-Compatible Enable Pin

Texas Instruments  TPS78230EVM-445

The TPS78230EVM-445 facilitates evaluation of the TPS78230 low-dropout linear regulator in the DDC (TSOT23-5) package.