TPS78233EVM-445

text.skipToContent text.skipToNavigation

TPS78233EVM-445

TPS78233EVM-445 Evaluation Module

$20.00

Features

  • Low IQ: 500nA
  • 150mA, Low-Dropout Regulator
  • Low-Dropout at +25°C, 130mV at 150mA
  • Low-Dropout at +85°C, 175mV at 150mA
  • 3% Accuracy Over Load/Line/Temperature
  • Stable with a 1.0µF Ceramic Capacitor
  • Thermal Shutdown and Overcurrent Protection
  • CMOS Logic Level-Compatible Enable Pin

Texas Instruments  TPS78233EVM-445

The TPS78233EVM-445 is a fully assembled and tested circuit for evaluating the TPS782xx Fixed Output, 150mA Low-Dropout Regulator.