Description for the TPS79328EVM
The purpose of this EVM is to facilitate evaluation of the TPS793xx family of LDO regulators. Each EVM package contains one SLVP191 test board, with either a TPS79301DBV linear regulator or a TPS79328DBV linear regulator, as well as supporting passive components. The TPS79301DBV adjustable device has been configured to provide 1.5-V output, and the TPS79328DBV provides a 2.8-V output. The board's small size and side clips facilitate attaching it to other PCBs as a power module. The board has additional passive components that can be configured to test other SOT-23 packaged regulators with the same pin-out.