text.skipToContent text.skipToNavigation

TPS79328YEQEVM

TPS79328YEQEVM Evaluation Module for TPS79328 in Chipscale Package

$10.00

Features

This EVM is specifically designed and optimized to operate over the entire input voltage range of the TPS79328YEQ LDO (2.7V to 5.5V). The layout of this board can be used as a starting point for designs using the TPS793xxYEQ

Texas Instruments  TPS79328YEQEVM

The Texas Instruments TPS79328YEQEVM evaluation module (EVM) helps designers evaluate the operation and performance of the TPS79328 low dropout linear regulator (LDO) in the chip-scale package. The TPS79328 is an ultra low noise, high PSRR LDO suitable for RF applications