TPS79501DRBEVM

text.skipToContent text.skipToNavigation

TPS79501DRBEVM

Evaluation Module for TPS79501 Single Output LDO

$20.00

Features

  • 500-mA Low-Dropout Regulator with Enable
  • Available in Fixed and Adjustable (1.2V to 5.5V) Versions
  • High PSRR (50 dB at 10 kHz)
  • Fast Start-Up Time (50µs)
  • Stable With a 1-µF Ceramic Capacitor
  • Excellent Load/Line Transient Response
  • 6-Pin SOT223 and 3 × 3 SON Packages

Texas Instruments  TPS79501DRBEVM

The TPS79501DRBEVM is a fully assembled and tested circuit for evaluating the TPS79501 low-dropout (LDO), low-power linear voltage regulator in the DRB (3 x 3mm, SON-8) package.